************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 19, 05 * MODEL FORMAT: SPICE2 .MODEL Dmurd330t4 d +IS=7.54616e-13 RS=0.0268506 N=1.16342 EG=1.28327 +XTI=0.5 BV=300 IBV=1e-05 CJO=2.99331e-10 +VJ=0.00393473 M=0.258624 FC=0.5 TT=6.49213e-08 +KF=0 AF=1