************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 18, 18 * MODEL FORMAT: SPICE2 .MODEL Dbat54xv2t1g d +IS=1.91828e-08 RS=0.708696 N=0.984721 EG=0.705057 +XTI=0.5 BV=37.2 IBV=1e-05 CJO=1.4099e-11 +VJ=0.493605 M=0.459988 FC=0.5 TT=2.59685e-09 +KF=0 AF=1