************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 7, 16 * MODEL FORMAT: SPICE2 .MODEL Qpzta42t npn +IS=1.23368e-15 BF=75.4277 NF=0.867761 VAF=514.527 +IKF=10 ISE=5.36717e-10 NE=3.2435 BR=7.54277 +NR=0.98936 VAR=1000 IKR=0.115102 ISC=5.36717e-10 +NC=1.75104 RB=15.73 IRB=0.1 RBM=0.1 +RE=0.58086 RC=9.7086 XTB=1.45322 XTI=4 +EG=1.206 CJE=4.83385e-11 VJE=0.498439 MJE=0.295435 +TF=1.69804e-09 XTF=1.5 VTF=1 ITF=1 +CJC=4.91172e-12 VJC=0.585848 MJC=0.441689 XCJC=0.8 +FC=0.770463 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1