************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 31, 07 * MODEL FORMAT: SPICE2 .MODEL Qpzt751t1g pnp +IS=1.83569e-11 BF=179.207 NF=1.20546 VAF=36.2966 +IKF=2.5862 ISE=3.13447e-12 NE=3.53655 BR=3.61295 +NR=1.22228 VAR=4.53107 IKR=8.73729 ISC=6.25e-13 +NC=4 RB=2.42256 IRB=0.1 RBM=0.173004 +RE=0.000619296 RC=0.160519 XTB=1.47412 XTI=1 +EG=1.05 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1