************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 13, 15 * MODEL FORMAT: SPICE2 .MODEL Dntsaf345 d +IS=1.1112e-06 RS=0.0155518 N=1.12566 EG=0.71689 +XTI=0.5 BV=58 IBV=0.0005 CJO=8.27265e-10 +VJ=1.5 M=0.831734 FC=0.5 TT=1e-09 +KF=0 AF=1