************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 15 * MODEL FORMAT: SPICE2 .MODEL Dnts860mfs d +IS=9.32574e-07 RS=0.01 N=1.10353 EG=0.628416 +XTI=4 BV=71.2 IBV=0.0008 CJO=1.09692e-09 +VJ=1.0655 M=0.638773 FC=0.5 TT=1e-09 +KF=0 AF=1