************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 15 * MODEL FORMAT: SPICE2 .MODEL Dnts560mfs d +IS=2.64753e-06 RS=0.0146054 N=1.21145 EG=0.715518 +XTI=0.5 BV=70.5 IBV=0.0008 CJO=6.57276e-10 +VJ=1.5 M=0.754129 FC=0.5 TT=1e-09 +KF=0 AF=1