************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 15, 14 * MODEL FORMAT: SPICE2 .MODEL Dnts1045mfst1g d +IS=6e-06 RS=0.004 N=1.1896 EG=0.634772 +XTI=1.68199 BV=55 IBV=0.0008 CJO=3.59105e-09 +VJ=0.4 M=0.546835 FC=0.5 TT=1e-09 +KF=0 AF=1