.SUBCKT Xntmsd3p102r2 1 2 3 4 5 6 7 8 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Mar 30, 05 * MODEL FORMAT: SPICE2 * External Node Designations * Node 1 -> Anode1 * Node 2 -> Anode2 * Node 3 -> Source * Node 4 -> Gate * Node 5 -> Drain1 * Node 6 -> Drain2 * Node 7 -> Cathode2 * Node 8 -> Cathode1 * X1 5 4 3 Xntmsd3p102r2_fet D1 1 8 Dntmsd3p102r2_diode R1 5 6 1e-9 R2 7 8 1e-9 R3 1 2 1e-9 .ENDS Xntmsd3p102r2 * .SUBCKT Xntmsd3p102r2_fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 24, 05 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.43122 LAMBDA=0 KP=14.4746 +CGSO=4.5552e-06 CGDO=3.31914e-09 RS 8 3 0.051354 D1 1 3 MD .MODEL MD D IS=2.5e-11 RS=0.140533 N=1.19046 BV=20 +IBV=0.00025 EG=1 XTI=1 TT=0 +CJO=4.0741e-10 VJ=0.833553 M=0.395762 FC=0.5 RDS 3 1 8e+11 RD 9 1 0.0001 RG 2 7 22.2329 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=5.82696e-10 VJ=0.623916 M=0.651989 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400449 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 8.89055e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400449 .ENDS ntmsd3p102r2_fet * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 28, 05 * MODEL FORMAT: SPICE2 .MODEL Dntmsd3p102r2_diode d +IS=1.1947e-06 RS=0.0490161 N=1.09723 EG=0.689046 +XTI=0.5 BV=20 IBV=5e-05 CJO=1.66698e-10 +VJ=0.543117 M=0.481367 FC=0.5 TT=1.29843e-09 +KF=0 AF=1