.SUBCKT Xntljf4156n 1 2 3 4 5 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Jan 13, 06 * MODEL FORMAT: Spice2 * External Node Designations * Node 1 -> Anode * Node 2 -> Drain * Node 3 -> Source * Node 4 -> Gate * Node 5 -> Cathode * X1 2 4 3 Xntljf4156n_fet D1 1 5 Dntljf4156n_diode .ENDS Xntljf4156n * .SUBCKT Xntljf4156n_fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 13, 06 * MODEL FORMAT: Spice2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.09962 LAMBDA=0 KP=46.7776 +CGSO=3.9906e-06 CGDO=2.1335e-07 RS 8 3 0.0212353 D1 3 1 MD .MODEL MD D IS=3.70646e-11 RS=0.043911 N=1.07882 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=2.5e-09 +CJO=1.14197e-10 VJ=0.5 M=0.428372 FC=0.1 RDS 3 1 1.41e+10 RD 9 1 0.0227016 RG 2 7 0.37 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.01271e-10 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400001 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 7.13942e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400001 .ENDS ntljf4156n_fet * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 13, 06 * MODEL FORMAT: Spice2 .MODEL Dntljf4156n_diode d +IS=6.88521e-06 RS=0.0539977 N=1.32673 EG=0.6 +XTI=2.78758 BV=30 IBV=6e-06 CJO=1.25165e-10 +VJ=0.4 M=0.446475 FC=0.5 TT=6.49213e-09 +KF=0 AF=1