.SUBCKT Xnthd4n02f 1 2 3 4 5 6 7 8 ******************************************* * Model Generated by ON Discrete CZ Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Jul 31, 03 * MODEL FORMAT: SPICE2 * Pin 1 -> Anode 1 * Pin 2 -> Anode 1 * Pin 3 -> Source * Pin 4 -> Gate * Pin 5 -> Drain 2 * Pin 6 -> Drain 1 * Pin 7 -> Cathode 2 * Pin 8 -> Cathode 1 X1 9 4 3 Xnthd4n02fmosfet R1 9 6 1e-9 R2 9 5 1e-9 D1 10 11 Dnthd4n02fdiode R3 10 1 1e-9 R4 10 2 1e-9 R5 11 8 1e-9 R6 11 7 1e-9 .ENDS Xnthd4n02f * .SUBCKT Xnthd4n02fmosfet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 31, 03 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.20425 LAMBDA=0 KP=36.3604 +CGSO=1.58003e-06 CGDO=9.99998e-12 RS 8 3 0.034476 D1 3 1 MD .MODEL MD D IS=1e-06 RS=0.0161797 N=1.78726 BV=20 +IBV=0.00025 EG=1 XTI=1 TT=7.82292e-06 +CJO=1.20477e-10 VJ=2.77872 M=0.735685 FC=0.5 RDS 3 1 2e+11 RD 9 1 0.0168153 RG 2 7 3.87316 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.35966e-11 VJ=0.500973 M=0.34054 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00004e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.91018e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS Xnthd4n02fmosfet * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 4, 03 * MODEL FORMAT: SPICE2 .MODEL Dnthd4n02fdiode d +IS=2.39651e-05 RS=0.0331107 N=1.11885 EG=0.6 +XTI=1.26228 BV=20 IBV=0.0002 CJO=2.27666e-10 +VJ=0.4 M=0.316486 FC=0.5 TT=0 +KF=0 AF=1