.SUBCKT Xnthc5513T1 1 2 3 4 5 6 7 8 ******************************************* * Model Generated by ON Discrete CZ Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Aug 6, 03 * MODEL FORMAT: SPICE2 * Pin 1 -> Source 1 * Pin 2 -> Gate 1 * Pin 3 -> Source 2 * Pin 4 -> Gate 2 * Pin 5 -> Drain 21 * Pin 6 -> Drain 22 * Pin 7 -> Drain 11 * Pin 8 -> Drain 12 X1 9 2 1 Xnthd4n02f R1 9 7 1e-9 R2 9 8 1e-9 X2 10 4 3 Xnthd4p02f R3 10 5 1e-9 R4 10 6 1e-9 .ENDS Xnthc5513T1 * .SUBCKT Xnthd4p02f 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 1, 03 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.07585 LAMBDA=0.0314719 KP=6.76956 +CGSO=1.57816e-06 CGDO=1.95348e-07 RS 8 3 0.0106731 D1 1 3 MD .MODEL MD D IS=9.01105e-09 RS=0.0468257 N=1.5 BV=20 +IBV=0.00025 EG=1.2 XTI=4 TT=0.000100014 +CJO=1.67372e-10 VJ=2.79845 M=0.735515 FC=0.5 RDS 3 1 2e+10 RD 9 1 0.0746431 RG 2 7 48.6027 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.33309e-10 VJ=0.501724 M=0.899488 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.53568e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS Xnthd4p02f * .SUBCKT Xnthd4n02f 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 31, 03 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.20425 LAMBDA=0 KP=36.3604 +CGSO=1.58003e-06 CGDO=9.99998e-12 RS 8 3 0.034476 D1 3 1 MD .MODEL MD D IS=1e-06 RS=0.0161797 N=1.78726 BV=20 +IBV=0.00025 EG=1 XTI=1 TT=7.82292e-06 +CJO=1.20477e-10 VJ=2.77872 M=0.735685 FC=0.5 RDS 3 1 2e+11 RD 9 1 0.0168153 RG 2 7 3.87316 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.35966e-11 VJ=0.500973 M=0.34054 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00004e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.91018e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS Xnthd4n02f