.SUBCKT Xntgd4169f 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Apr 8, 08 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Anode * Node 2 -> Source * Node 3 -> Gate * Node 4 -> Drain * Node 5 -> N/C * Node 6 -> Cathode * R1 5 0 1E+9 D1 1 6 ntgd4169f-schottky X1 4 3 2 ntgd4169f-fet * .ENDS ntgd4169f * .SUBCKT Xntgd4169f-fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 8, 08 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.27274 LAMBDA=0 KP=64.1137 +CGSO=2.69006e-06 CGDO=2.30519e-07 RS 8 3 0.0422987 D1 3 1 MD .MODEL MD D IS=8.16695e-07 RS=0.0226012 N=1.91277 BV=30 +IBV=0.00025 EG=1.00871 XTI=0.646492 TT=2.5e-09 +CJO=6.59416e-11 VJ=3.22293 M=0.638826 FC=0.5 RDS 3 1 3e+08 RD 9 1 0.0103794 RG 2 7 10.0165 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.34155e-11 VJ=0.623557 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.401325 RS=3.00005e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.37016e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.401325 .ENDS ntgd4169f-fet ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 9, 03 * MODEL FORMAT: SPICE2 .MODEL ntgd4169f-schottky D +IS=8.54171e-06 RS=0.0578383 N=1.37595 EG=0.596282 +XTI=4 BV=30 IBV=7.3e-06 CJO=4.20633e-11 +VJ=1.5 M=0.2 FC=0.5 TT=3.24606e-09 +KF=0 AF=1