.SUBCKT Xntgd3147f 1 2 3 4 6 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 25, 08 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Anode * Node 2 -> Source * Node 3 -> Gate * Node 4 -> Drain * Node 6 -> Cathode D1 1 6 Dntgd3147f-sch X1 4 3 2 Xntgd3147f-fet .ENDS ntgd3147f * .SUBCKT Xntgd3147f-fet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 25, 08 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.30636 LAMBDA=0 KP=30.1213 +CGSO=3.58336e-06 CGDO=2.8249e-07 RS 8 3 0.0864589 D1 1 3 MD .MODEL MD D IS=5.3586e-13 RS=0.03813 N=0.958455 BV=20.2 +IBV=0.00025 EG=1 XTI=1.50866 TT=2.5e-09 +CJO=8.81933e-11 VJ=2.54161 M=0.554468 FC=0.5 RDS 3 1 2e+08 RD 9 1 0.0001 RG 2 7 11.2244 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.07211e-10 VJ=0.67371 M=0.9 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00003e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.31837e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS ntgd3147f-fet ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 25, 08 * MODEL FORMAT: SPICE2 .MODEL Dntgd3147f-sch d +IS=3.002e-06 RS=0.0420953 N=0.958601 EG=0.6 +XTI=0.5 BV=20.2 IBV=0.00025 CJO=5.40745e-11 +VJ=1.03306 M=0.325658 FC=0.5 TT=6.49213e-09 +KF=0 AF=1