.SUBCKT Xnstb1005dxv5t1_pnp 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 47000 R2 4 3 47000 .MODEL qmodel pnp +IS=2.47948e-14 BF=287.398 NF=0.910784 VAF=10 +IKF=0.0390569 ISE=1.71338e-12 NE=1.46862 BR=3.06147 +NR=0.939513 VAR=96.9744 IKR=0.0470391 ISC=9.90125e-14 +NC=2.05751 RB=10.0029 IRB=0.2 RBM=10 +RE=0.343514 RC=3.59472 XTB=2.66399 XTI=3.09899 EG=1.206 +CJE=6.84329e-12 VJE=0.709009 MJE=0.377182 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.21163e-12 +VJC=0.95 MJC=0.401151 XCJC=0.9 FC=0.5 .ENDS