.SUBCKT Xnstb1005dxv5t1_npn 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * BRT macro model * External node * Node 1 -> BRT_C * Node 2 -> BRT_B * Node 3 -> BRT_E QOUT 1 4 3 qmodel R1 2 4 47000 R2 4 3 47000 .MODEL qmodel npn +IS=8.01006e-15 BF=422.968 NF=1.10886 VAF=1000 +IKF=0.0704607 ISE=1.81659e-10 NE=3.20996 BR=100 +NR=1.09991 VAR=95.46 IKR=6.08605e-05 ISC=9.99996e-17 +NC=4 RB=8.79544 IRB=0.194034 RBM=8.79544 +RE=0.000100254 RC=0.001 XTB=0.756456 XTI=4 EG=1.206 +CJE=6.76679e-12 VJE=0.693185 MJE=0.395608 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.29801e-12 +VJC=0.95 MJC=0.40435 XCJC=0.9 FC=0.5 .ENDS