************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 19, 09 * MODEL FORMAT: SPICE2 .MODEL Qnst856bf3t5g pnp +IS=2.49049e-14 BF=367.582 NF=1.00735 VAF=16.717 +IKF=0.0283657 ISE=1.66025e-10 NE=4 BR=1.28689 +NR=1.05294 VAR=167.17 IKR=0.283657 ISC=7.30472e-15 +NC=1.05005 RB=27.6537 IRB=0.1 RBM=0.1 +RE=0.209552 RC=1.04776 XTB=1.33412 XTI=1 +EG=1.206 CJE=8.88403e-12 VJE=0.736363 MJE=0.403576 +TF=8.12243e-10 XTF=0.945512 VTF=9.83801 ITF=0.0103901 +CJC=4.01107e-12 VJC=0.596785 MJC=0.399775 XCJC=0.8 +FC=0.527209 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1