************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 19, 09 * MODEL FORMAT: SPICE2 .MODEL Qnst848bf3t5g npn +IS=4.20799e-13 BF=675.443 NF=1.10508 VAF=1000 +IKF=0.0251114 ISE=1.06728e-13 NE=1.46889 BR=2.89433 +NR=1.14051 VAR=1000 IKR=0.251114 ISC=1.06728e-13 +NC=1.17859 RB=27.9654 IRB=0.1 RBM=0.01 +RE=0.0916854 RC=0.458427 XTB=0.1 XTI=1 +EG=1.05 CJE=6.64014e-12 VJE=0.658525 MJE=0.295163 +TF=7.76858e-10 XTF=0.924403 VTF=9.77475 ITF=0.01041 +CJC=2.34206e-12 VJC=0.557852 MJC=0.294314 XCJC=0.8 +FC=0.525352 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1