************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 22, 11 * MODEL FORMAT: SPICE2 .MODEL Qnst847bf3t5g npn +IS=9.104e-14 BF=300 NF=1.07 VAF=78 +IKF=0.056458 ISE=8.32784e-15 NE=3.58624 BR=0.867421 +NR=1.133 VAR=779.995 IKR=0.56458 ISC=8.32784e-15 +NC=1.14501 RB=1.8 IRB=0.1 RBM=0.18 +RE=0.253435 RC=1.26718 XTB=1.16645 XTI=1 +EG=1.05 CJE=6.65601e-12 VJE=0.765541 MJE=0.316497 +TF=7.51988e-10 XTF=0.921179 VTF=9.77764 ITF=0.0111659 +CJC=2.19676e-12 VJC=0.630559 MJC=0.281267 XCJC=0.8 +FC=0.521069 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1