************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 20, 08 * MODEL FORMAT: SPICE2 .MODEL Qnst3904f3t5g npn +IS=6.62004e-15 BF=9999.99 NF=0.995484 VAF=685.968 +IKF=0.497185 ISE=1e-16 NE=1.08909 BR=3.01655 +NR=1.00748 VAR=1.05699 IKR=4.9723 ISC=1.00001e-16 +NC=4 RB=4.80839 IRB=0.1 RBM=0.480839 +RE=0.0835736 RC=0.419665 XTB=0.1 XTI=1 +EG=1.05 CJE=7.03074e-12 VJE=0.4 MJE=0.230301 +TF=4.83784e-10 XTF=0.977083 VTF=9.78753 ITF=0.0116242 +CJC=7.2527e-12 VJC=0.729005 MJC=0.307125 XCJC=0.9 +FC=0.478249 CJS=0 VJS=0.75 MJS=0.5 +TR=1.29513e-07 PTF=0 KF=0 AF=1