************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 27, 12 * MODEL FORMAT: SPICE2 .MODEL Qnst30010mxv6t1g pnp +IS=8.23964e-13 BF=847.579 NF=1.14743 VAF=30 +IKF=0.0196193 ISE=6.88652e-14 NE=1.53065 BR=4.26734 +NR=1.16679 VAR=300 IKR=0.0554117 ISC=6.88652e-14 +NC=1.20099 RB=20.6987 IRB=0.1 RBM=0.1 +RE=0.117516 RC=0.587582 XTB=0.1 XTI=1 +EG=1.05 CJE=1.22569e-11 VJE=0.99 MJE=0.507256 +TF=9.97698e-10 XTF=1000 VTF=3430.87 ITF=2.39521 +CJC=6.4067e-12 VJC=0.95 MJC=0.522133 XCJC=0.900625 +FC=0.640546 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1