************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 21, 06 * MODEL FORMAT: SPICE2 .MODEL Qnss40201lt1g npn +IS=5.09297e-15 BF=382.514 NF=0.85 VAF=14.3097 +IKF=2.5417 ISE=1.05565e-11 NE=2.16808 BR=0.636495 +NR=0.948262 VAR=143.072 IKR=0.00616053 ISC=6.68685e-12 +NC=2.82564 RB=2.53001 IRB=0.10014 RBM=0.10001 +RE=0.000670781 RC=0.0328125 XTB=1.32444 XTI=2.65866 +EG=1.206 CJE=4.57701e-10 VJE=0.4 MJE=0.381096 +TF=6.01611e-12 XTF=66.9668 VTF=10725.7 ITF=0.128993 +CJC=8.41366e-11 VJC=0.50392 MJC=0.411897 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=2.2473e-06 PTF=0 KF=0 AF=1