************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 16, 06 * MODEL FORMAT: SPICE2 .MODEL Qnss35200cf8t1g pnp +IS=1.92122e-13 BF=274.775 NF=0.960664 VAF=68.7391 +IKF=6.02398 ISE=1e-16 NE=1.93836 BR=8.19888 +NR=1.00255 VAR=25.3391 IKR=5.24796 ISC=1e-16 +NC=3.75057 RB=4.06676 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0822739 XTB=1.58926 XTI=2.77046 +EG=1.206 CJE=7.28808e-10 VJE=0.947614 MJE=0.453489 +TF=1.27806e-09 XTF=0.0542039 VTF=6.44376 ITF=0.0109874 +CJC=2.71634e-10 VJC=0.4 MJC=0.476976 XCJC=0.899999 +FC=0.100013 CJS=0 VJS=0.75 MJS=0.5 +TR=2.12708e-09 PTF=0 KF=0 AF=1