************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 14, 11 * MODEL FORMAT: SPICE2 .MODEL Qnss1c300et4g pnp +IS=3.49685e-11 BF=324.657 NF=1.15909 VAF=23.9535 +IKF=1.44924 ISE=9.55079e-12 NE=3.21782 BR=3.61139 +NR=1.22383 VAR=4.70695 IKR=9.36579 ISC=3.99977e-13 +NC=3.93751 RB=2.90157 IRB=0.0641022 RBM=0.0897821 +RE=0.00873783 RC=0.125026 XTB=1.47708 XTI=1.15447 +EG=1.05395 CJE=6.91883e-10 VJE=0.675968 MJE=0.364147 +TF=1.32997e-09 XTF=8.58871 VTF=5.98059 ITF=23.8446 +CJC=1.71684e-10 VJC=0.594271 MJC=0.379554 XCJC=0.802997 +FC=0.263087 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1