************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 11, 08 * MODEL FORMAT: SPICE2 .MODEL Qnss1c201mz4 npn +IS=2.37992e-12 BF=259.705 NF=1.07514 VAF=10 +IKF=1 ISE=2.80834e-12 NE=1.78587 BR=16.1753 +NR=1.0834 VAR=100 IKR=10 ISC=2.80834e-12 +NC=3.85846 RB=6.3549 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0600561 XTB=1.0958 XTI=1 +EG=1.05 CJE=3.68321e-10 VJE=0.571105 MJE=0.301478 +TF=1.18175e-09 XTF=999.999 VTF=899.057 ITF=56.1986 +CJC=4.47084e-11 VJC=0.662953 MJC=0.38026 XCJC=0.899858 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1