************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 16, 08 * MODEL FORMAT: SPICE2 .MODEL Qnss1c201lt1g npn +IS=1.41735e-10 BF=271.763 NF=1.32894 VAF=25.1494 +IKF=1.02116 ISE=4.79626e-10 NE=2.56414 BR=5.13194 +NR=1.36946 VAR=10.4297 IKR=4.23337 ISC=6.99368e-13 +NC=3.95766 RB=2.42147 IRB=0.123941 RBM=0.101804 +RE=0.00492257 RC=0.0246128 XTB=0.261609 XTI=1 +EG=1.18022 CJE=3.66738e-10 VJE=0.646605 MJE=0.314825 +TF=4.85924e-10 XTF=677.839 VTF=137.339 ITF=3.80608 +CJC=4.37275e-11 VJC=0.660212 MJC=0.376627 XCJC=0.921172 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1