************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 30, 08 * MODEL FORMAT: SPICE2 .MODEL Qnss1c200mz4 pnp +IS=2.10755e-14 BF=268.108 NF=0.911448 VAF=10 +IKF=0.918441 ISE=6.58724e-13 NE=1.60888 BR=13.5544 +NR=0.893145 VAR=36.3555 IKR=9.18434 ISC=3.24209e-13 +NC=4 RB=2.04832 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.00100009 XTB=1.39277 XTI=1 +EG=1.206 CJE=3.39195e-10 VJE=0.594714 MJE=0.317789 +TF=1.04417e-09 XTF=3.11678 VTF=10.4603 ITF=0.506698 +CJC=6.64789e-11 VJC=0.784127 MJC=0.370173 XCJC=0.899047 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1