************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 1, 06 * MODEL FORMAT: SPICE2 .MODEL Qnss12601cf8t1g npn +IS=5.74699e-12 BF=666.029 NF=1.059 VAF=22.3959 +IKF=10 ISE=2.11967e-14 NE=1.11 BR=66.5936 +NR=1.10441 VAR=223.978 IKR=0.0957889 ISC=1.41307e-14 +NC=3.99998 RB=1.62543 IRB=0.100053 RBM=0.1 +RE=0.00212028 RC=0.00976826 XTB=0.112048 XTI=1.00031 +EG=1.20597 CJE=9.40821e-10 VJE=0.99 MJE=0.395524 +TF=3.97162e-12 XTF=86.4103 VTF=785.388 ITF=0.04296 +CJC=2.09496e-10 VJC=0.486078 MJC=0.23 XCJC=1 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1.68485e-08 PTF=0 KF=0 AF=1