************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 6, 16 * MODEL FORMAT: SPICE2 .MODEL Dnsr20406nxt5g d +IS=2.5958e-06 RS=0.073207 N=1.07614 EG=0.612878 +XTI=3.7028 BV=48 IBV=0.0001 CJO=4.10903e-10 +VJ=0.4 M=0.556487 FC=0.5 TT=6.75181e-08 +KF=0 AF=1