************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 5, 16 * MODEL FORMAT: SPICE2 .MODEL Dnsr2030dmx d +IS=5.44401e-07 RS=0.0890115 N=1.0035 EG=0.737089 +XTI=0.5 BV=37 IBV=0.001 CJO=1.52668e-10 +VJ=0.4 M=0.49743 FC=0.5 TT=4.41465e-08 +KF=0 AF=1