************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 6, 16 * MODEL FORMAT: SPICE2 .MODEL Dnsr20306nxt5g d +IS=2.27295e-06 RS=0.0567386 N=1.05306 EG=0.705885 +XTI=0.713345 BV=37 IBV=0.0001 CJO=4.83515e-10 +VJ=0.432882 M=0.543465 FC=0.5 TT=8.05024e-08 +KF=0 AF=1