************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 5, 16 * MODEL FORMAT: SPICE2 .MODEL Dnsr20204nxt5g d +IS=1.16143e-06 RS=0.0685505 N=1.08327 EG=0.714725 +XTI=0.5 BV=1000 IBV=0.0001 CJO=1.81146e-10 +VJ=0.569825 M=0.538868 FC=0.5 TT=3.63559e-08 +KF=0 AF=1