************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 6, 16 * MODEL FORMAT: SPICE2 .MODEL Dnsr15406nxt5g d +IS=1.78853e-06 RS=0.0822779 N=1.07466 EG=0.714946 +XTI=0.5 BV=48 IBV=0.0001 CJO=3.81575e-10 +VJ=0.500732 M=0.561804 FC=0.5 TT=6.88166e-08 +KF=0 AF=1