************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 5, 16 * MODEL FORMAT: SPICE2 .MODEL Dnsr15405nxt5g d +IS=9.18583e-07 RS=0.120761 N=1.02211 EG=0.701867 +XTI=0.590357 BV=48 IBV=0.0001 CJO=2.27564e-10 +VJ=0.4 M=0.519236 FC=0.5 TT=4.29779e-08 +KF=0 AF=1