************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 5, 08 * MODEL FORMAT: SPICE2 .MODEL Dnsr0620p2t5g d +IS=7.68705e-07 RS=0.211029 N=1.07839 EG=0.684345 +XTI=5e-09 BV=20 IBV=9e-06 CJO=2.07413e-11 +VJ=0.4 M=0.441204 FC=0.5 TT=5.1937e-09 +KF=0 AF=1