************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 7, 15 * MODEL FORMAT: SPICE2 .MODEL Dnsr05t40p2 d +IS=2.09838e-08 RS=0.24311 N=1.06333 EG=0.64333 +XTI=3.62594 BV=46 IBV=0.0001 CJO=4.29477e-11 +VJ=1.5 M=0.682256 FC=0.5 TT=1.03874e-08 +KF=0 AF=1