************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 22, 18 * MODEL FORMAT: SPICE2 .MODEL Dnsr05t404mx d +IS=2e-07 RS=0.074104 N=1.34313 EG=0.768517 +XTI=0.865277 BV=52 IBV=0.0001 CJO=7.10494e-11 +VJ=1.5 M=0.686465 FC=0.5 TT=1.68795e-08 +KF=0 AF=1