************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 22, 10 * MODEL FORMAT: SPICE2 .MODEL Dnsr05f30nxt d +IS=8.94712e-07 RS=0.0727249 N=1.07169 EG=0.722255 +XTI=0.5 BV=37.5 IBV=0.0001 CJO=1.51534e-10 +VJ=0.568547 M=0.514325 FC=0.5 TT=0 +KF=0 AF=1