************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 15, 08 * MODEL FORMAT: SPICE2 .MODEL Dnsr0240ht1g d +IS=3.41698e-08 RS=0.619527 N=1.03676 EG=0.652178 +XTI=0.5 BV=1000 IBV=0.0001 CJO=1.40365e-11 +VJ=0.4 M=0.467218 FC=0.5 TT=3.89528e-09 +KF=0 AF=1