************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 28, 06 * MODEL FORMAT: SPICE2 .MODEL NSR0230M2 d +IS=3.34027e-08 RS=0.591196 N=0.768774 EG=0.6 +XTI=2.06842 BV=1000 IBV=0.0001 CJO=2.24437e-11 +VJ=0.460947 M=0.530131 FC=0.5 TT=6.68689e-09 +KF=0 AF=1