************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 18, 09 * MODEL FORMAT: SPICE2 .MODEL Dnsr01l30nxt5g d +IS=1.03184e-14 RS=1.07247 N=0.5 EG=0.740154 +XTI=0.5 BV=1000 IBV=0.0001 CJO=1.6026e-11 +VJ=0.4 M=0.266465 FC=0.5 TT=0 +KF=0 AF=1