************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 12, 14 * MODEL FORMAT: SPICE2 .MODEL Dnsr01f30mx d +IS=5.11702e-07 RS=2.08982 N=1.11455 EG=0.6 +XTI=0.5 BV=1000 IBV=0.0001 CJO=3.08999e-12 +VJ=0.4 M=0.425757 FC=0.5 TT=0 +KF=0 AF=1