************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 20, 17 * MODEL FORMAT: SPICE2 .MODEL Dnsr0170ht1g d +IS=9.8811e-09 RS=13.2551 N=1.09777 EG=0.608073 +XTI=4 BV=95 IBV=0.0001 CJO=2.40429e-12 +VJ=0.4 M=0.488648 FC=0.5 TT=2.59685e-09 +KF=0 AF=1