************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 26, 03 * MODEL FORMAT: SPICE2 .MODEL Qnsf2250wt1 npn +IS=4.01844e-16 BF=300.352 NF=0.919176 VAF=1000 +IKF=0.0715213 ISE=1.64917e-10 NE=3.65708 BR=6.92239 +NR=0.904339 VAR=2.45616 IKR=0.715213 ISC=1e-16 +NC=4 RB=1000 IRB=100 RBM=0.711072 +RE=0.288938 RC=1.44469 XTB=0.571921 XTI=40 +EG=1.05 CJE=9.19185e-13 VJE=0.854523 MJE=0.85 +TF=2.50954e-11 XTF=1000 VTF=1303.15 ITF=1.96943 +CJC=1.43298e-12 VJC=0.95 MJC=0.23 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1