************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 7, 09 * MODEL FORMAT: SPICE2 .MODEL Dnsd16f3t5g d +IS=1.22179e-09 RS=1.08868 N=1.74152 EG=1.09033 +XTI=4 BV=75 IBV=0.0001 CJO=6.06266e-13 +VJ=1.06253 M=0.089391 FC=0.5 TT=6.49213e-09 +KF=0 AF=1