************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 6, 06 * MODEL FORMAT: SPICE2 .MODEL Qnsb9435t1 pnp +IS=5.86765e-12 BF=160.131 NF=1.11814 VAF=10.2044 +IKF=10 ISE=5.59363e-12 NE=3.4256 BR=16.0131 +NR=1.14478 VAR=8.34625 IKR=0.402084 ISC=4.75181e-13 +NC=3.99988 RB=0.931165 IRB=0.100022 RBM=0.1 +RE=0.00961565 RC=0.0482121 XTB=0.1 XTI=2.90747 +EG=1.05 CJE=1.1927e-09 VJE=0.672284 MJE=0.85 +TF=1.37474e-09 XTF=1.89339 VTF=25.327 ITF=1.06396 +CJC=3.27357e-10 VJC=0.58749 MJC=0.320308 XCJC=0.796075 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1