************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 22, 15 * MODEL FORMAT: SPICE2 .MODEL Dnrvtss3100e d +IS=1.84651e-06 RS=0.0240168 N=2 EG=1.12417 +XTI=4 BV=119 IBV=0.001 CJO=2.25874e-10 +VJ=0.4 M=0.551281 FC=0.5 TT=1e-09 +KF=0 AF=1