************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 5, 18 * MODEL FORMAT: SPICE2 .MODEL Dnrvtsm260ev2t1g d +IS=1e-15 RS=0.0625562 N=0.504236 EG=0.748437 +XTI=0.5 BV=72.5 IBV=0.0001 CJO=2.8014e-10 +VJ=0.728718 M=0.577022 FC=0.5 TT=1.29843e-08 +KF=0 AF=1