************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 11, 14 * MODEL FORMAT: SPICE2 .MODEL Dntsm260esf d +IS=1.69e-06 RS=0.0391576 N=1.31212 EG=0.840035 +XTI=0.5 BV=68.5 IBV=0.001 CJO=3.15511e-10 +VJ=0.482087 M=0.519319 FC=0.5 TT=1e-09 +KF=0 AF=1