************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 18, 15 * MODEL FORMAT: SPICE2 .MODEL Dnrvts560emfs d +IS=5.68828e-07 RS=0.0141814 N=1.15144 EG=0.704261 +XTI=1.73823 BV=71.1 IBV=0.0008 CJO=6.69074e-10 +VJ=1.5 M=0.73826 FC=0.5 TT=1e-09 +KF=0 AF=1